??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SA-CS-027-YI-BP00,3-GS04
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE SA-CS-027-YI-BP00,3-GS04
VERF
Availability
Available
BC
Order code
BAE00LC
TC
Artikelbezeichnung
BAE SA-CS-027-YI-BP00,3-GS04
PX
Product view
50727_01
ICON
TRAFFIC
Customs number
90318080
WEBINC
Product group
Amplifiers
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 10.5 x 45 x 75.5 mm, Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR, Switching output = PNP/NPN NO/NC programmable, Switching frequency = 50 Hz, Interface = IO-Link 1.1, Housing material = PBT, Ambient temperature = -10...70 °C, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP40, Time function = On/off delay time programmable
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.